Runline Suspended LuminaireRunline Suspended Luminaire
View previous images
View next images
Radian

Runline Suspended Luminaire

Runline is a modular LED lighting system designed to be set out in a row or installed individually. Available as recessed lights and suspended lights, Runline is a linear lighting solution for structuring architectural spaces.
Specification
  • Individuals : 12W for 1128mm, 17W for 1688mm, 22W for 2248mm, 27W for 2808mm In row : 12W for 1122mm, 17W for 1682mm, 22W for 2242mm, 27W for 2802mm Light source : LED UGR : <19 IRC : 82 Lifespan : L85B10 50 000 hrs / L90B10 30 000 hrs Materials : Extruded aluminium Finishes : White RAL 9003 CT: 4000K Dimmer feature : Yes Options : 3000K
Technical specification
  • Unique ref.runline-suspension
  • Collection setLighting
  • CollectionRunline
  • TypeObject (single object)
  • Date of publishing2019-12-05
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryPolycarbonate
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass TitleLighting Fixtures
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe
France