Publish your products
RadiantGUARD C-500-B Classic Radiant Barrier Foil

RadiantGUARD C-500-B Classic Radiant Barrier Foil

  • ECONOMICAL GRADE: Intended for attic floor installation method ONLY. This version does NOT support being stapled to rafters.
  • 500 SQUARE FEET ROLL (8 pounds): 125 linear feet BREATHABLE (perforated) DOUBLE-SIDED metalized aluminum film radiant barrier; Blocks 95% radiant heat.
  • USED INDOORS IN RETROFIT & NEW CONSTRUCTION: Lowers utility bills year round. Thermal insulation used in attic space over attic floor.
  • FIRE RATING: Class A / Class 1 (ASTM E-84) - Meets fire and smoke requirements for most local, state and federal building codes.

As Featured on Amazon.com

Specification
  • Technical Details

    Part Number: C-500-B
    Item Weight: 9.8 pounds
    Product Dimensions: 48 x 5 x 5 inches
    Size: 500 square feet
    Color: Silver
    Material: METALIZED ALUMINUM FILM radiant barrier with 95% reflectivity
    Installation Method INDOOR USE ONLY: Rolled out over attic floor
    Item Package Quantity: 1
    Usage: Commercial/Residential

    Structure: Double-sided metalized aluminum film reinforced with a woven scrim lining for durability
    Weight: 8 lbs per 500 square feet roll
    Reflectivity: 95% (ASTM C1371-04a)
    Fire Rating: Class A / Class 1 | 0 flame spread / 10 smoke development (ASTM E84-10)
    Permeability: 9.6 perms (ASTM E96-05)

Technical specification
  • Unique ref.RadiantGUARD-C-500-B-Classic-Radiant-Barrier-Foil
  • Product familyBuilding Material
  • Product groupInsulation
  • TypeDocumentation (information only)
  • Date of publishing2019-02-10
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation 

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit