Publish your products
RadiantGUARD RG-WSBR-48-125 White Single Bubble Reflective Foil Insulation

RadiantGUARD RG-WSBR-48-125 White Single Bubble Reflective Foil Insulation

  • INTENDED USE: Insulating metal buildings, storage sheds, pole barns, and radiant floor heating.
  • SIZE: 500 square feet roll (48 inch wide by 125 linear feet). THICKNESS: 3/16 inch nominal. WEIGHT: 32 pounds. Puncture / Tear resistant. Will not compress or disintegrate.
  • CLEAN INSULATION: Non-toxic, non-carcinogenic, fiber free and does not promote growth of mold, mildew or fungus or provide nutritive value.
  • REDUCES condensation and blocks radiant heat with high thermal R-Values.
  • FIRE RATING: Class A / Class 1 - Meets fire and smoke requirements for most local, state and federal building codes.

As Featured on Amazon.com

Specification
  • Technical Details

    Part Number: RG-WSBR-48-125
    Item Weight: 19 pounds
    Product Dimensions: 48 x 18 x 18 inches
    Size: 500 square feet
    Color: White / Silver
    Material: WHITE POLY - METALIZED ALUMINUM bubble insulation with 95% reflectivity
    Item Package Quantity: 1
    Usage: Commercial/Residential

Technical specification
  • Unique ref.RadiantGUARD-RG-WSBR-48-125-White-Single-Bubble-Reflective-Foil-Insulation
  • Product familyBuilding Material
  • Product groupInsulation
  • TypeDocumentation (information only)
  • Date of publishing2019-02-10
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation 

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit