Publish your products
RadiantGUARD X-1000-B Xtreme Radiant Barrier Foil

RadiantGUARD X-1000-B Xtreme Radiant Barrier Foil

  • 1,000 SQUARE FEET ROLL (26 pounds): 250 linear feet BREATHABLE (perforated) DOUBLE-SIDED metalized aluminum radiant barrier reflective insulation.
  • USED INDOORS IN RETROFIT & NEW CONSTRUCTION: Reduces residential attic temperatures up to 40 degrees; lowers utility bills year round. Thermal insulation used in attic space, garage, garage doors, housewrap, workshop, shed, storage unit, commercial metal building, pole barn, as pallet wrap, and more.
  • INDUSTRIALIZED COMMERCIAL GRADE: Is TEAR & PUNCTURE PROOF yet cuts easily with utility scissors or hack saw. Reflects 95% of the radiant heat.
  • EASY TO MAINTAIN: Non-toxic; non-carcinogenic; fiber free; easy to install; not affected by humidity; maintenance free; does not promote the growth of fungi or bacteria; does not support nesting by rodents or insects. MUST be stored in a clean dry environment prior to installation.
  • FIRE RATING: Class A / Class 1 (ASTM E-84) - Meets fire and smoke requirements for most local, state and federal building codes.

As Featured on Amazon.com

Specification
  • Technical Details

    Part Number: Xtr-1000-B
    Item Weight: 26 pounds
    Product Dimensions: 48 x 6 x 6 inches
    Size: 1,000 square feet
    Color: Silver
    Material: METALIZED ALUMINUM FILM radiant barrier with 95% reflectivity
    Installation Method INDOOR USE ONLY: Stapled to attic roof rafters
    Item Package Quantity: 1
    Usage: Commercial/Residential

Technical specification
  • Unique ref.RadiantGUARD-X-1000-B-Xtreme-Radiant-Barrier-Foil
  • Product familyBuilding Material
  • Product groupInsulation
  • TypeDocumentation (information only)
  • Date of publishing2019-02-10
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation 

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit