Unique ref.: | RAK-METROPOLITAN-WASH-BASIN-W-PEDESTAL-60CM-MP0801AWHA-MS0102AWHA |
---|---|
Brand: | Rak Ceramics |
Product family: | METROPOLITAN |
Product group: | Basins |
Width (mm): | 600 |
Height (mm): | 860 |
Depth (mm): | 470 |
Date of publishing: | 2019-03-07 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.rakceramics.com/en/bathroom-kitchen/category/wash-basins/rak-m... |
---|---|
Installation instructions: | https://www.rakceramics.com/uae/en/media/video/#rak-ceramics-bathware-coll... |
COBie Product Data Sheet: | |
Product certification: | https://www.rakceramics.com/en/company/#section-quality |
Technical description: | https://www.rakceramics.com/en/bathroom-kitchen/category/wash-basins/rak-m... |
Instruction video: | https://www.rakceramics.com/uae/en/media/video/#rak-ceramics-bathware-coll... |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/rak-ceramics/product/rak-metropolitan-wash-basin-w-pedestal-60cm-mp0801awha-ms0102awha
Material main: | Ceramics |
---|---|
Material secondary: | Ceramics |
Designed in: | United Arab Emirates |
Manufactured in: | United Arab Emirates |
Weight Net (Kg): | 31.8 |
BIMobject Category: | Sanitary - Basins |
---|---|
IFC classification: | Sanitary Terminal |
Uniclass 1.4 Code: | L7212 |
Uniclass 1.4 Description: | Washbasins |
Uniclass 2.0 Code: | PR-31-79 |
Uniclass 2.0 Description: | Sinks, Wash Basins And Troughs |
Uniclass 2015 Code: | Pr_40_20_96 |
Uniclass 2015 Description: | Wash basins, sinks and troughs |
NBS Reference Code: | 31-79 |
NBS Reference Description: | Sinks, Wash Basins And Troughs |
Name | Value |
---|---|
Colour | Alpine White ; Ivory |
Height | 860 mm |
Length | 600 mm |
Material | Vitreous china |
Mounting | Full pedestal ; Pedestal |
Width | 470 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 600 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | Alpine White ; Ivory |
Material | Vitreous china |
BIMobject®