Publish your products
RAK-SENSATION - Bidet Wall Hung 48cm
Archived

RAK-SENSATION - Bidet Wall Hung 48cm

Let the elegant shapes of RAK-Sensation capture your imagination, the new bathroom collection by RAK Ceramics. An eclectic collection, combining aesthetic functionality and innovation. Rimless technology, hidden fixations and symmetrical shapes underlining the soft turning of the unique and distinctive form. Stylish and captivating RAK-Sensation defines your bathroom with natural harmony.

Technical specification
  • Unique ref.RAK-SENSATION-BIDET-WALL-HUNG-48CM-SENBD2104AWHA
  • Product familySENSATION
  • Product groupBidets
  • TypeObject (single object)
  • Date of publishing2019-03-08
  • Edition number1
  • Height (mm)330
  • Width (mm)380
  • Depth (mm)485
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
  • Weight Net (Kg)18
Classification
  • BIMobject CategorySanitary - Bidets
  • IFC classificationSanitary Terminal
  • UNSPSC nameBidets
  • UNSPSC code30181502
  • Uniclass 2015 CodePr_40_20_06_11
  • Uniclass 2015 DescriptionBidets
  • CSI MasterFormat 2014 Code22 41 13
  • CSI MasterFormat 2014 TitleResidential Water Closets, Urinals, and Bidets
  • OmniClass Number23-31 23 00
  • OmniClass TitleBidets