We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Revive Concrete Concrete Grey

Unique ref.: REVIVE-CONCRETE-CONCRETE-GREY
Brand: Rak Ceramics
Product family: Revive concrete
Product group: Concrete Grey
Date of publishing: 2019-07-25
Edition number: 1
Type: Object (single object)
Download (2)
Our revive concrete collection is strikingly bold and beautiful, inspired by the simplicity and strength of industrial concrete. a sassy and sophisticated collection, revive concrete will make a bold statement in any space.


Material main: Ceramics
Material secondary: Ceramics
Designed in: Italy
Manufactured in: United Arab Emirates

BIMobject Category: Construction Materials - Tile
This product is available in:
Middle East
  • Bahrain
  • Kuwait
  • United Arab Emirates

BIMobject SEEK Properties

Building Materials - Tiles

Name Value
Colour Concrete Grey
Material Revive Concrete
Texture Concrete

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Concrete Grey
Material Revive Concrete

All BIM objects are real products from real manufacturers confirmed and approved