This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

F25-1, Normal storlek, körfält upphör

Unique ref.: Art_Nr_921120
Brand: Ramudden
Product family: Road signs
Product group: Warnings
Date of publishing: 2015-01-01
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
F25-1, Normal storlek, körfält upphör
Art Nr. 921120


Material main: Steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Signage - Signage
IFC classification: Object
Uniclass 1.4 Code: L8115
Uniclass 1.4 Description: Signs
Uniclass 2.0 Code: EE-35-80
Uniclass 2.0 Description: Signage
Uniclass 2015 Code: Pr_40_10_77
Uniclass 2015 Description: Signs and markers
NBS Reference Code: 35-80
NBS Reference Description: Signage
CSI MasterFormat 2014 Code: 10 14 53
CSI MasterFormat 2014 Title: Traffic Signage
OmniClass Number: 23-39 11 15 17
OmniClass Title: Traffic Signals

BIMobject®