This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

FARTHINDER, 2,5 m "flexibump" svart

Unique ref.: Art_Nr_922742
Brand: Ramudden
Product family: Fencing
Product group: Fencing
Date of publishing: 2015-01-01
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
FARTHINDER, 2,5 m "flexibump" svart
Art Nr. 922742


Material main: Rubber
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Engineering & Infrastructure - Road Accessories
IFC classification: Object
UNSPSC name: Speed stoppers
UNSPSC code: 46161509
Uniclass 2.0 Code: PR-XX-86-80
Uniclass 2.0 Description: Speed Restriction Ramps
Uniclass 2015 Code: Pr_25_30_86_83
Uniclass 2015 Description: Speed restriction ramps
NBS Reference Code: XX-86-80
NBS Reference Description: Speed Restriction Ramps
CSI MasterFormat 2014 Code: 32 17 16
CSI MasterFormat 2014 Title: Speed Bumps
OmniClass Number: 23-39 11 11 17 11
OmniClass Title: Traffic Speed Bumps

BIMobject SEEK Properties

Engineering & Infrastructure - Road Accessories

Name Value
Depth 320 mm
Overall Height 50 mm
Overall Width 2500 mm

BIMobject®