This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BYGG STÄNGSEL, 3500 x 2000 mm

Unique ref.: Art_Nr_923002
Brand: Ramudden
Product family: Fencing
Product group: Fencing
Width (mm): 3500
Height (mm): 2000
Date of publishing: 2015-01-01
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
BYGG STÄNGSEL, 3500 x 2000 mm
Art Nr. 923002


Material main: Steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Landscaping - Fencing
IFC classification: Object
UNSPSC name: Fencing
UNSPSC code: 301520
Uniclass 1.4 Code: JQ4
Uniclass 1.4 Description: Fencing
Uniclass 2.0 Code: SS-25-14
Uniclass 2.0 Description: Fence Systems
Uniclass 2015 Code: TE_20_80
Uniclass 2015 Description: Temporary fencing structures
NBS Reference Code: 25-14
NBS Reference Description: Fence Systems
CSI MasterFormat 2014 Code: 01 56 26
CSI MasterFormat 2014 Title: Temporary Fencing
OmniClass Number: 23-11 25 19
OmniClass Title: Fences

BIMobject®