Publish your products
Ravaproof Jointstoper

Ravaproof Jointstoper

RAVAPROOF JointSTOPER is an elastomeric bitumen based, polyester felt reinforced, with 20 cm flexible aluminum foil in the middle and polyethylene film on the bottom surface, which can be applied on all horizontal and vertical dilatation joints.

FEATURES

  • Based on elastomeric bitumen with high SBS additives.
  • Covered with 20cm-wide flexible aluminum foil in the center of the top surface and protected with siliconized PP film.
  • It is 50cm wide and specially designed for dilatations.
  • The bottom surface is covered with PE film.
  • Supported with high strength polyester reinforcement.

ADVANTAGES

  • It has an elongation at rupture coefficient of 40% and is designed to be used in all areas such as floors, walls, subsoil, etc.
  • It provides excellent bonding with its ultra-flexible formulation.
  • With its 50cm-width, it can be used even in very wide openings. While the flexible aluminum foil in the middle acts as a guide to center the line in the installation, the water damage to the surface is minimized by its installation method
Specification
  • Thickness : 4,2 mm

    Length : 10 m

    Width : 50 cm

    Deviation from Linearity : pass

    Waterproof : 10kPa

    Dimensional Stability : ≤ 0,6%

    Flexibility in Cold : ≤ - 20 °C

    Flow Resistance : ≥ 100 °C

    Tensile Properties (Length/Width) : 700/500 N/50mm

    Elongation at Break (Length/Width) : 40/40 %

    Impact Resistance : 700 mm

    Water Vapor Properties : 20 000 

Technical specification
  • Unique ref.Ravaproof-Jointstoper
  • TypeBuilding Materials
  • Date of publishing2025-09-12
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes

Region availability

Asia
Türkiye
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit