Publish your products
RAVAPROOF RECTIFLEX

RAVAPROOF RECTIFLEX

RECTIFLEX is a high standard one component reflective protective material.

PRIMARY USES
RECTIFLEX is used as a reflective dyestuff against sunrays. It can be used for the protection of bitumen spreading against the ultraviolet radiation and presents high reflectivity more than 85%. It can be applied on concrete, on amiantus-concrete, on metal surfaces, wood, glass etc. It reflects the sunlight so it reduces the temperature. It can also be applied on metal surfaces to protect them against rust. It can even be used even as a simple silver-colored dyestuff.

COMPONENTS
Aluminum pigments, resins and solvents.

Specification
  • Colour: Silver

    Odor: Characteristic

    Density ( 20 °C): 930-950 g/L

    Viscosity Brookfield (sp.1): 23cP (25°C)

    Distillation (ASTM D49): 25-30%

    Aromatics content: 65-75%

    Reflectivity (1400 nm - 2500nm, ASTM Ε 903-96): ≥ 85%

Technical specification
  • Unique ref.RAVAPROOF-RECTIFLEX
  • TypeBuilding Materials
  • Date of publishing2024-10-16
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryAluminum
  • Designed inGreece
  • Manufactured inGreece
Classification
  • BIMobject CategoryConstruction Materials - Protective Coatings

Region availability

Europe
Bulgaria
Cyprus
Greece
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit