Publish your products
Ravatherm XPS SHAPE

Ravatherm XPS SHAPE

RAVATHERM XPS T SHAPE L

Areas of Use

  • External Thermal Insulation of Buildings

    With external thermal insulation of the walls, since the outer shell of the building will remain on the warm side, repair and maintenance costs are reduced and the life of the building is extended. Since external thermal insulation completely envelops the building, it prevents heat leaks and provides comfortable living conditions with moisture-free and homogeneous heat distribution.
Specification
  • Thickness : 30 - 120 mm

    Width : 600 mm

    length : 1250 mm

    Thermal Conductivity Declared (λD ) : 0.031 W/m.K

    Compressive stress or compressive strength@ 10% deformation : 200 kPa

    Tensile Strength1 : 200 kPa

    Temperature limits : -50/+75 °C

Technical specification
  • Unique ref.Ravatherm-XPS-SHAPE
  • TypeBuilding Materials
  • Date of publishing2024-09-30
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Protective Coatings

Region availability

Europe
Greece
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit