Publish your products
Ravatherm XPS X 500
Ravatherm XPS X 500

    Ravatherm XPS X 500

    Single-layer XPS extruded polystyrene foam sheet with smooth surface skin and:

    Anthracite gray in color (additivated with Carbon Pure); with VOC Emission classified A+ according to Decr.no 211-321 of 2011; produced with flame retardant PolyFR; equipped with Environmental Product Declaration (EPD) ISO 14025 and complies with Minimum Environmental Criteria (CAM) DM 23-06-2022; with rebated perimeter on all four sides (type RAVATHERM™ XPS X 500 SL); with value of the compressive strength at 10% deformation according to EN 826 equal to 500 kPa; with compressive strength for permanent loads after 50 years with deformation maximum of 2% according to EN1606 equal to 150 kPa for thicknesses <80 mm and 180 kPa for thicknesses ≥80 mm

    -Water absorption by immersion according to EN 12087 equal to 0.7% by volume
    -Moisture absorption by diffusion according to EN 12088 equal to <1% by volume for thicknesses ≥80, <2% by volume for thicknesses ≥50mm and <80mmand <3% by volume for thicknesses <50mm
    -Resistance factor to the passage of water vapor μ 150 according to EN 12086
    -Average of closed cells according to EN 13164 ≥95%
    -Reaction to fire European Class E according to EN 13501-1;
    -Thermal conductivity at 10°C according to EN 13164, 0.031 W/mK for thicknesses <60 mm and 0.032 for thicknesses W/mK ≥60 mm."

    Specification
    • Thermal resistance

      Thickness TR[m2.K/W] λD [W/mK]

      40 mm                 1.35          0.031

      50 mm                 1.65          0.031

      60 mm                 1.95          0.032

      80 mm                 2.60          0.032

      100 mm               3.20          0.032

      120 mm               3.75          0.032

      Compressive strength at 10% strain 1 CS(10\Y) = 500 kPa

      Modulus (typical value) Elastic modulus1 [MPa]

      Thickness

      <50 mm                                                      20

      ≥50 mm                                                      25

      Long-term compressive strength (2% deformation after 50 years) CC(2/1.5/50) 180 kPa

      Vapor diffusion resistance factor μ : MU = 150

      Long-term water absorption by total immersion WL(T) = 0.7%

      Water absorption by diffusion

      Thickness WD(V) [%]

      <50 mm               3

      50 - 79 mm          2

      ≥80 mm               1            

      Water absorption after freeze-thaw cycles : FTCD = 1%.

      Dimensional stability at temperature and humidity conditioned (70°C, 90%) : DS(70,90)<5%

      Deformation under specific loading conditions and temperature (40kPa, 70°C) : DLT(2)5 <5%

      Coefficient of linear thermal expansion (typical value) : 0.07 mm/(m.K)

      Reaction to fire (Euroclass) : E

      Maximum operating temperature : -50/+75°C

      Dimensional tolerances

      Thickness :          T1

      <50 mm            ±2mm

      50 - 120 mm   -2/+3 mm

      >120 mm       -2/+6 mm

      Width :         -3/+3mm

      Length :           -6/+6

      Dimensions

      Thickness : 40 - 120mm

      Width : 600mm

      Length : 1250mm

      Specific heat : 1450 J/(Kg.K)

      Profiles : male female on the 4 sides

      Surface finish : with skin

      Closed cell content : ≥95%

      Designation code : XPS - EN 13164 - T1 - CS(10\Y)500 - <80mm CC(2/1.5/50)150 ≥80mm: CC(2/1.5/50)180 - DS(70,90) - DLT(2)5 - <50mm: WD(V)3 / ≥50mm & - <80mm: WD(V)2 / ≥80mm:WD(V)1 - WL(T)0.7 - FTCD1

      1) 1 Measured in the direction of thickness

      2) Certified values for thicknesses >120mm

      1 N/mm² = 10³ kPa = 1MPa

    Technical specification
    • Unique ref.Ravatherm-XPS-X-500
    • TypeBuilding Materials
    • Date of publishing2024-04-22
    • Edition number1
    • Height (mm)1250
    • Width (mm)600
    Related
    • Material mainInsulation
    • Material secondaryExtruded polystyrene (XPS)
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • OmniClass Number23-13 25 19 11 11 13
    • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

    Region availability

    Europe
    France
    Greece
    Italy
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit