Publish your products
Ravatherm XPS X SHAPE

Ravatherm XPS X SHAPE

High performance extruded polystyrene with λ up to 0.030 W / mK, for the thermal insulation of concrete elements

Specification
  • Dimensions : Thickness 30 - 100 mm Width 600 mm Length 2500 mm

    Density (typical): 32 kg/m3

Technical specification
  • Unique ref.Ravatherm-XPS-X-SHAPE
  • TypeBuilding Materials
  • Date of publishing2024-09-30
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Protective Coatings

Region availability

Europe
Greece
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit