Publish your products
AV200 AlumaView® Sectional Doors

AV200 AlumaView® Sectional Doors

Aluminum Sectional Rail and Stile Doors

Designed for peak performance and strength, this 2″ thick Raynor AlumaView AV200 aluminum sectional rail and stile door is available in larger sizes and features bold rail construction for maximum durability, reliability, and beauty. Build your door with ThermaXPS™ insulation for increased thermal performance.

Specification
  • AV200 Features and Options

    Every Raynor AlumaView AV200 aluminum sectional rail and stile door is built for superior performance and includes the features listed below.

    Years of Durability

    AlumaView AV200 door sections are clear-anodized for maximum durability and are designed to withstand minimum wind loads of 20 p.s.f. Higher pressure ratings are available upon request.

    Rail & Stile Insulation

    ThermaXPS™ insulation fills the AV200 rails and stiles to boast an R-value of 4.31**. This closed-cell insulation has minimal water absorption and prevents mold and mildew. Combine the ThermaXPS, along with our other energy-saving door features, and you will have a top-notch thermal solution.

    **10×10 door built with both double end stiles and ½” insulated Low-E Glass.

    Decreased Energy Costs

    AlumaView doors help you reduce energy costs with a U-shaped, vinyl bottom weatherseal secured by a sturdy aluminum retainer.

    Snap-in Retainer

    AlumaView AV200 panels and glass are sealed and held in place with a snap-in retainer. Clear anodized, RAL9003, RAL 9016 and standard white doors use gray snap-ins. All other doors use black snap-ins.

    Jamb Seal

    EPDM rubber jamb seal also helps to reduce air infiltration and decrease energy costs by sealing the side of the AV200 door when closed.

    Header Seal

    A flexible vinyl flap header seal reduces air infiltration and energy costs by sealing the top of the AlumaView AV200 door against the header.

    Choice of Windows

    For maximum design flexibility, choose from tempered, tinted, double-strength, insulated, acrylic, polycarbonate, or impact-resistant glass in a variety of thicknesses.

    SleekSightline™

    AlumaView AV200 and AV300 models offer a sleek 1-pane or trendy 2-pane glass layout. These new glass layouts are available now and vary depending on glass type and door size.

    EnduraCote™

    The EnduraCote hardware system comes with springs, track, and hardware that are powder coated to provide a clean, finished look and maximum protection against rust.

    Anodized Finishes

    Choose from six custom anodize finishes including champagne, light bronze, medium bronze, dark bronze, extra dark bronze, or black.

    Aluminum Panels

    For busy work environments and to prevent glass breakage, aluminum panels protect your investment. Choose from impact-resistant and insulated panels as well.

    Elegant Finish Woodtones™

    Aluminum coated with durable and long-lasting material that delivers a high definition wood grain look.

    Locks

    In applications where control and access are important, choose from a variety of locking options to help keep your building secure. Locks come in both inside and outside variations.

    Carbon Monoxide Vent

    Allows you to channel fumes to the outside when the door is closed. Available in a variety of sizes.

    Pedestrian Doors*

    Pedestrian doors are designed for convenient entry and to help minimize energy loss.

    *Some options may be limited to door size or model.

    Removable Center Posts

    Carry-away, swing-up options available for extra-wide openings. Ideal for agricultural or airplane hangar applications.

    Customized Track*

    Track systems are supplied to fit special clearances, inclines, or contour applications. Hardware and track systems can be customized to fit any need. Additional trussing is available for special wind loading applications. A QuikClip™ pre-assembled track option is also available.

    *Some options may be limited to door size or model.

    Rugged Hardware and Springs

    The AlumaView AV200 door comes packaged with the right combination of hardware, track, and springs to match your door’s size and application.

    IECC Requirements Package/California Title 24

    The International Energy Conservation Code (IECC) requires building components to meet minimum Air Infiltration rates. This option will ensure the AV300 and AV200 will exceed the latest IECC and Title 24 standards for air infiltration (only), by using the required header and jamb seals and track mounting. Exhaust ports and pass doors cannot be used. Visit our IECC page for more information.

    High-cycle Counterbalance System

    For reliable operation in high traffic areas, choose high-cycle torsion springs with 25,000, 50,000, or 100,000-cycle life. For reduced maintenance and ultra-smooth operation in heavy-use applications, choose a weight counterbalance system..

Technical specification
  • Unique ref.av200-alumaview-sectional-doors
  • Product familyCommercial Sectional Aluminum Garage Doors
  • Product groupFull Vision Glazed
  • TypeObject (single object)
  • Date of publishing2023-02-03
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryDoors - Garage Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States