Publish your products
DuraGrille™ Rolling Grille Doors

DuraGrille™ Rolling Grille Doors

Rolling Security Grille Doors

When security and visibility are primary considerations, choose Raynor’s attractive DuraGrille rolling security grille doors. The grille pattern, available in straight or brick, offers an unobstructed view of displays and merchandise. DuraGrille rolling security grille doors offer protection against theft and vandalism, all with a contemporary look. DuraGrille security grills are ideal for storefronts; interior applications, such as concessions, cafeterias, and retail shops; parking garages; and retail environments such as pharmacy, front end, and back end theft.

Specification
  • DuraGrille Features and Options

    Raynor DuraGrille rolling security grille doors are available with numerous features and options, including those listed below.

    Grille

    Offered in a contemporary brick pattern or traditional straight pattern (shown), grilles are constructed of 5/16” mill-finished aluminum rods with 9″ center-to-center interlocking links.

    Aluminum Guides

    Extruded aluminum guides are lined with a replaceable wool pile strip to reduce wear and provide quiet operation.

    Counterbalance System

    A torsion-spring-operated system, enclosed in a structural steel barrel, effectively counterbalances the security grille for a minimum of 15,000 cycles. Higher cycle torsion springs are also available.

    Bottom Bar

    An extruded aluminum bottom bar reinforces the curtain and provides smooth operation.Security LocksManually-operated grilles are provided with slidebolt locks. Other locking options are available.

    Increased Security

    6” center-to-center link spacing provides added protection.

    Curtain Hood

    Optional curtain hood has rolled edges and is formed from 24-gauge, hot-dipped galvanized steel, or aluminum.

    Head Plate Cover

    Head plate covers are offered for an attractive, finished appearance and help to protect your investment by keeping out dust and grime.

    Auto Lock

    Auto lock prevents the curtain from being forced open.

    Motor Cover

    Motor covers are helpful for noise reduction and provide an attractive look.

Technical specification
  • Unique ref.duragrille-rolling-grille-doors
  • Product familyCommercial Rolling Security Grille Doors
  • Product groupOpen Air Security
  • TypeObject (single object)
  • Date of publishing2023-02-03
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryDoors - Garage Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit