Publish your products
EC224 Thermal Sectional Doors

EC224 Thermal Sectional Doors

Sectional Polystyrene Thermal Door

The EC224, a steel two-sided door, features a core of polystyrene insulation laminated between a 26-gauge interior steel and a 24-gauge exterior steel skin. The EC224 is available in white and is perfect for applications where thicker steel is specified

Specification
  • EC224 Features and Options

    Raynor EnergyCore EC224 steel residential garage doors have the following features and available options.

    QuickDock™ Solution

    Raynor’s patent pending QuickDock is engineered to decrease downtime and increase safety during repairs and maintenance. It comes complete with preassembled, palletized sections and the counterbalance assembly is mounted only 16” above the header. QuickDock is available on orders of 36 doors or more.

    WeatherLock™ & Polystyrene Insulation

    Expanded polystyrene insulation provides good thermal efficiency, while an Arctic grade bottom weatherseal keeps out the elements.

    Track, Springs & Hardware

    Raynor EnergyCore Series doors come packaged with the right combination of track, springs and hardware to precisely match your door’s size and application. A QuikClip™ pre-assembled track option is also available.

    Gunite Surface Texture and Decreased Groove Spacing

    EC200 comes in 2 panel styles, flush and pencil groove, with decreased groove spacing for an updated, refreshed look.

    Thicker Exterior Steel

    A heavy duty 24-Gauge exterior steel is perfect for meeting job specific requirements without sacrificing the benefits of Raynor EnergyCore Series.

    Window Options

    Select either 24″ x 8″, 24″ x 12″, or 34″ x 16″ and choose from a variety of glass options to suit any application.

Technical specification
  • Unique ref.ec224-thermal-sectional-doors
  • Product familyCommercial Sectional Insulated Garage Doors
  • Product groupThermal Insulated
  • TypeObject (single object)
  • Date of publishing2023-02-21
  • Edition number1
Classification
  • BIMobject CategoryDoors - Garage Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit