Publish your products
FF175 FlexFit™ Thermal Sectional Flexible Durable Doors

FF175 FlexFit™ Thermal Sectional Flexible Durable Doors

Durable, Flexible Panel Solutions

FlexFit FF175 is engineered and manufactured to absorb accidental impacts and flex, rather than dent and buckle. Unlike steel doors, Raynor FlexFit can absorb moderate to severe impacts and rebound to its original shape for continued smooth operation, which eliminates service calls due to minor accidents. Severe impacts typically force the hardware (hinges, rollers, track) to take the brunt of the impact. These door replacement parts are commonly carried on service trucks, increasing first-call resolution when needed.

Specification
  • FlexFit FF175 Features and Options

    Raynor FlexFit FF175 sectional thermal commercial doors are available with numerous features and options, including those listed below.

    Designed to Flex

    FlexFit doors are constructed with flexible section panels designed to flex upon impact, rather than dent and bend like conventional metal sections, to help maximize in-service time and increase first call resolution. The exterior fiberglass reinforced polymer (FRP) pultruded panel and interior polyethylene extruded panel feature one-piece (no splices) panel design for maximum strength and flexibility.

    Rugged Hardware and Springs

    Your FlexFit door comes packaged with the right combination of long-lasting hardware, 3″ track and heavy-duty 25,000 high-cycle springs to precisely match the size and application of your door.

    Heavy-Duty Roller System

    FlexFit doors feature 3″ heavy-duty, long-stem rollers with locking collars that allow the door to flex upon impact while rollers remain engaged and functioning in track assembly and hinge.

    Heavy-Duty End Stiles

    FlexFit doors have heavy 12-gauge steel end stiles to reinforce sections and hardware, providing reliable operation. End stiles are pre-drilled for hinges making installation quicker and easier.

    Leaf Spring Bumpers

    FlexFit doors are equipped with two leaf spring bumpers ensuring a positive stop for all track configurations.

    Spring Loaded Locks and Handles

    FlexFit doors are equipped with two 6” long heavy-duty spring-loaded locks to ensure security. FlexFit doors are also equipped with two handles that can be placed in desired locations.

    Windows

    FlexFit doors have the option to add a 12″ x 4″ window for access to natural light and vision outside the building.

    Door Viewer

    Allows the operator to see what is outside without having to open the door.

    Cable Tensioners

    Optional tensioners are designed to prevent cables from jumping off of the drums when doors are jarred or closed on an object.

Technical specification
  • Unique ref.ff175-flexfit-thermal-sectional-doors
  • Product familyCommercial Fabric Traffic Doors
  • Product groupFlexible Impact Resistant
  • TypeObject (single object)
  • Date of publishing2023-02-03
  • Edition number1
Related
  • Material mainFibreglass reinforced polymer composite
Classification
  • BIMobject CategoryDoors - Garage Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States