Publish your products
FireCoil™ Fire-Rated Rolling Doors

FireCoil™ Fire-Rated Rolling Doors

Fire-rated Rolling Doors

Where safety and fire protection are crucial, choose FireCoil. Raynor FireCoil fire-rated rolling doors are the standard for facilities that require a listed fire door in a rated firewall. Provided with fusible links that automatically release to close the door at 165°F, the door’s descent can also be triggered by smoke and heat detectors, a building’s alarm system, or SS90 fail-safe devices. FireCoil fire-rated rolling doors are UL, C-UL, FM, and CSFM-labeled.

Specification
  • FireCoil Features and Options

    Every Raynor FireCoil fire-rated rolling door is built for superior performance and includes the features and options listed below:

    Safety

    Doors of all sizes meet NFPA 80 requirements. Closing speed is consistently controlled between 6-12” per second, resulting in a more smooth, quiet, and safer descent.

    Savings

    The state-of-the-art design incorporates automatic resetting of the auto-closing system. All doors can be easily reset with a single-side release which results in dramatic savings in testing and resetting costs while minimizing downtime.

    Fusible Link

    Automatic door closure is initiated by one of three fusible links that melt at 165° Fahrenheit.

    Pre-Assembled Rolling Steel Door

    Our Raynor pre-assembled rolling steel door option allows for faster and easier installation by having the curtain, barrel, and head plates shipped pre-assembled and in one crate. Ask your Raynor Authorized Dealer how to take advantage of our pre-assembled option.

    Bottom Bar

    Curtain bottoms are reinforced with a minimum of two steel angles for maximum durability. A bottom astragal is included on all motor-operated doors.

    Curtain

    All FireCoil door curtains are constructed with heavy-duty steel slats: Flat Slats (UF), Insulated Flat Slats (UI), Large Contour Slats (LL), and Small Contour Slats (US). See the Slat Style Options tab below.

    Counterbalance System

    A torsion-spring-operated system, enclosed in a structural steel barrel, effectively counterbalances the FireCoil fire-rated door for a minimum of 10,000 cycles.

    Guides and End Locks

    Steel angle guides provide added support for curtain slats. Zinc-plated, malleable cast-iron end locks prevent lateral movement of the curtain slats.

    Locks

    In applications where control and access are important, choose from a variety of locking options to help keep your building secure. Locks come in either cylinder or slide-bolt (shown) variations. Slide-bolt locks are standard on push-up operation.

    Curtain Hood*

    For maximum structural rigidity, curtain hoods feature rolled edges and are formed from 24 gauge, hot-dipped galvanized steel.
    *FireCoil hood includes a flame baffle that is activated by a fusible link. Standard on Factory Mutual-approved doors. Optional on UL-approved doors.

    Smoke Control

    A guide with a brush seal (shown) and header seal reduce smoke damage.

Technical specification
  • Unique ref.firecoil-fire-rated-rolling-doors
  • Product familyCommercial Rolling Fire Rated Doors
  • Product groupFire Protection
  • TypeObject (single object)
  • Date of publishing2023-02-03
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryDoors - Garage Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States