Publish your products
FireCurtain™ Fire-Rated Rolling Counter Shutters

FireCurtain™ Fire-Rated Rolling Counter Shutters

Fire-Rated Rolling Counter Shutters

Raynor FireCurtain fire-rated rolling counter shutters are the standard for facilities that require a listed fire counter shutter in a rated firewall. Provided with fusible links that automatically release to close the door at 165°F, the shutter can also be triggered by smoke and heat detectors, a building’s alarm system, or LM21 fail-safe release devices. All FireCurtain counter shutters comply with UL, C-UL, FM, and CSFM requirements for 3-hour, 1-1/2-hour, or ¾-hour fire ratings. When safety and fire protection are crucial, choose FireCurtain.

Specification
  • FireCurtain Features and Options

    Every FireCurtain fire-rated rolling counter shutter is built for superior performance and includes the features listed below.

    FireCurtain UCP

    This model features painted 22-gauge steel slats and offers strength and security at a competitive price. See the Model Details tab below.

    FireCurtain UCS

    Available in stainless steel, this model is designed for special applications requiring unique materials or performance characteristics to meet specific design requirements. See the Model Details tab below

    Fusible Link

    Automatic door closure is initiated by one of three fusible links that melt at 165° Fahrenheit.

    Centrifugal Governor

    Incorporates corrosion-resistant components to assure a smooth, controlled descent. Protected by a head plate cover.

    Curtain Hood

    FireCurtain hoods are square, constructed of 24-gauge steel (shown) or stainless steel, and designed for maximum structural rigidity.

    Guides and End Locks

    Guides are constructed of fabricated painted steel or stainless steel. Stamped steel end locks secure the curtain.

    Curtain

    All curtains are constructed from heavy-duty, 22-gauge steel or stainless steel flat slats.

    Bottom Bar

    Curtain bottoms are constructed of steel, aluminum, or stainless steel with a foam edge to protect the sill.

    Counterbalance System

    A torsion-spring-operated system, enclosed in a structural steel barrel, effectively counterbalances the door for a minimum of 7,500 cycles.

    Locks

    Cylinder or thumb-turn locks help keep your building secure. Thumb-turn locks are standard on shutters with manual or crank operation.

    Smoke Control

    A guide with a brush seal (shown) and header seal reduce smoke leakage (UL and FM-rated). Not available with integral frame option.

    FireEclipse™ Tube Motors

    FireEclipse Tube Motors are ideal for easy and convenient operation. Concealed inside the barrel assembly, this quiet torque-rated motor runs smoothly at the touch of a button.

    Slip-in Style Internal Frames

    For your existing walls, the slip-in style frames are a sleek and easy solution. Integral frame counter shutters provide maximum strength and security with metal frames, shutters, and sills that are factory-assembled as a complete unit.
    Shown: FireCurtain USI in stainless steel

    Built-in Style Internal Frames

    For masonry walls not yet constructed, built-in style frames provide a clean, finished appearance. Integral frame counter shutters provide maximum strength and security with metal frames, shutters, and sills that are factory-assembled as a complete unit.
    Shown: FireCurtain UPI with optional ArmorBrite Finish.

Technical specification
  • Unique ref.firecurtain-fire-rated-rolling-counter-shutters
  • Product familyCommercial Fire Rated Counter Shutters
  • Product groupFire Protection Counter
  • TypeObject (single object)
  • Date of publishing2023-02-03
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryDoors - Garage Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States