Publish your products
TH160 Maximum Thermal Protection Doors

TH160 Maximum Thermal Protection Doors

For maximum thermal protection, choose the Raynor TH160, durable, energy-efficient sectional door. Raynor’s exclusive process fills 100% of the commercial door’s interior space with energy-saving polyurethane foam insulation to deliver an exceptional 14.86 R-value. This process also provides a superior foam density for excellent structural integrity. With standard features like the corrosive-resistant rigid aluminum retainer and the EPDM rubber floor seal, the TH160 is built to last!

Specification
  • TH160 Features and Options

    Raynor TH160 commercial doors are available with numerous features and options, including those listed below.

    Maximum Thermal Protection

    Energy-saving polyurethane foam insulation is used to deliver exceptional R-values.

    Reduced Airflow

    Dual vinyl barriers dramatically reduce air infiltration. A true thermal break prevents heat loss and eliminates any metal-to-metal contact between surfaces.

    Rugged Hardware and Springs

    The TH160 door comes packaged with the right combination of long-lasting hardware, track, and springs to precisely match your door’s size and application. A QuikClip™ pre-assembled track option is also available.

    Decreased Energy 

    CostsTH160 doors help reduce energy costs with a U-shaped, vinyl bottom weatherseal and sturdy aluminum retainer.

Technical specification
  • Unique ref.th160-maximum-thermal-protection-doors
  • Product familyCommercial Sectional Insulated Garage Doors
  • Product groupHigh Thermal Performance
  • TypeObject (single object)
  • Date of publishing2023-02-03
  • Edition number1
Classification
  • BIMobject CategoryDoors - Garage Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit