Selecting the location and language will prioritise localised information. Continue
Hi Delta SS Hydronic Boilers, HD101-HD401
Raypak

Hi Delta SS Hydronic Boilers, HD101-HD401

Raypak's family of Hi Delta ss Hydronic Boilers, HD101-HD401, feature copper finned tube heat exchangers with cast-iron headers, with all indoor and outdoor models certified.

Features:

  • All models indoor/outdoor certified.
  • Patented burner “security blanket” enhances staged combustion, minimizes installation, start-up issues, and protects burners from metal fatigue.
  • 85% AFUE (84%TE - H3 - HD401)
  • 105ºF minimum inlet water temp.
  • Copper finned tube heat exchanger with cast-iron headers; Cupro-nickel tubes available, optional brass headers available.
  • 2-Stage operation. Electronic controller with outdoor reset on models HD101 - HD301
  • vSidewall venting ready. No extractor needed for most applications.
  • Ducted combustion air ready. TruSeal® CSA-Certified direct-vent available.
  • Certified to SCAQMD Rule 1146.2.
  • Available for natural gas or propane.
Specification
    • TruSeal® direct vent 
    • Sealed combustion chamber 
    • 100% Factory fire-tested 
    • Efficiency: 
      • HD101 - HD301 85% AFUE 
      • HD401 - 84% Thermal 
    • Maximum outlet temperature: 240°F 
    • Minimum non-condensing inlet temperature: 105°F 
    • Thermal-shock proof heat exchanger 
    • Limited twenty-year thermal shock warranty 
    • Limited ten-year closed-system heat exchanger warranty 
    • Status display LED’s 
    • PolyTuf powder-coated cabinet 
    • No combustible floor shield required 
    • SCAQMD rule 1146.2 certified fan-assisted – ultra-low NOx < 20 ppm 
    • Patented burner security blanket 
    • Proudly assembled in the USA
Technical specification
  • Unique ref.Hi-Delta-ss-Hydronic-Boilers-HD101-HD401
  • Collection setBoilers & Water Heaters
  • CollectionHydronic Boilers
  • TypeObject (single object)
  • Date of publishing2020-10-01
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • UNSPSC nameBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass TitleCommercial Boilers
  • OmniClass Number23-33 11 00
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Canada
United States