Triton Water Heater, 130-400

THE MOST INTELLIGENT HIGH-EFFICIENCY GAS WATER HEATER

The new Raypak® Triton™ is the best water heater solution to spec for any application. With built-in smart monitoring technology and the industry’s most accurate leak detection and prevention system, commercial customers can now manage and prevent water heater problems before they occur.

Key Components

LeakSense™Intelligent leak detection system provides real-time notifications that prevent catastrophic failure.

LeakGuard™All-inclusive leak detection and prevention system with proprietary auto shut-off valve limits leakage to no more than 24 ounces of water.

EcoNet® Smart Monitoring Technology with Integrated WiFiExclusive technology provides performance updates and alerts via both mobile device and full-color LCD display.

Smart Diagnostics & Service AlertsOngoing self-monitoring of Triton’s most vital components detects and alerts of potential issues.

Integrated BMS Connectivity Via BACnet (MS/TP)Built-in BACnet port easily connects to building management systems (BMS).

Advanced Power AnodesSelf-adjusting, non-sacrificial power anodes provide systematic monitoring of anode health and remaining life on full-color LCD unit display.

Triple-Pass Heat Exchanger(Available on Triton Heavy Duty only)

Variety of Flexible Venting Options Including InnoFlue® Flex VentingIdeal for replacement and new installs with a selection of the most flexible venting choices, including Polypropylene, PVC, CPVC, InnoFlue and ABS materials; power direct and power vent configurations and 2-, 3-, 4- and 6-inch diameters.

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
Canada
United States