Publish your products
XTherm Professional Indirect Pool Heaters 1005A-2005A
Raypak

XTherm Professional Indirect Pool Heaters 1005A-2005A

Raypak is pleased to announce our new Professional line of factory packaged indirect pool heating systems. These are factory assembled and plumbed on a prefabricated skid using our ultra-high-efficiency XTherm boilers driving a highly efficient shell and tube heat exchanger.

The standard configuration utilizes a highly corrosion resistant Cupro-Nickel exchanger with an option to upgrade to Titanium for the ultimate in corrosion resistance. The indirect heat exchanger keeps the boiler safe from corrosive pool water (low pH or high Chlorine levels) by separating the boiler water from the pool water. The system arrives completely assembled, just connect, fill and flip the switch! No onsite soldering or assembly needed. Easy to install and commission, unit comes standard with a 7” touchscreen display and Raypak’s Versa IC® control system. Full diagnostics with history and Modbus RTU BMS port. Economical to vent, unit comes standard with PVC vent connections and limit. Full electronic load tracking with 7:1 turndown. Allows easy to use cascade control of up to 8 units.

Specification
  • The Professional Indirect combines the ultra-high-efficiency XTherm boiler with an efficient indirect heat exchanger to provide high-efficiency heating with minimal maintenance. All equipment is provided on a factory-built skid for easy installation and commissioning. 

    • 96% thermal efficiency at full rate 
    • 100% factory fire-tested 
    • VERSA IC® modulating controller with 7" color touchscreen display 
    • Raymote™ IoT connectivity provided standard 
    • Full electronic modulation, constant ratio 7:1 turndown
    • Full safety diagnostics with history 
    • Status display lights 
    • Modbus RTU BMS port 
    • Cascade up to 8 heaters - no external sequencer required 
    • Cascade in parallel or sequential modulation modes 
    • PVC venting 
    • Maximum pool/spa water temperature: 104ºF (40ºC) 
    • Limited 10-year primary and secondary heat exchanger warranty 
    • Limited 25-year thermal shock warranty 
    • Limited 5-year titanium indirect heat exchanger warranty 
    • Limited 3-year cupronickel indirect heat exchanger warranty 
    • SCAQMD Rule 1146.2 certified, Ultra-Low NOx < 20 ppm 
    • Proudly assembled in the USA
Technical specification
  • Unique ref.XTherm-Professional-Indirect-Pool-Heaters-1005A-2005A
  • Product familyPool & Spa Products
  • Product groupCommercial Pool Heaters
  • TypeObject (single object)
  • Date of publishing2020-11-20
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • IFC classificationHeat Exchanger
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 00 00
  • OmniClass TitleHVAC Specific Products and Equipment
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit