Publish your products
Hi Delta Pool Heaters, 992C-2342C
Raypak

Hi Delta Pool Heaters, 992C-2342C

The Hi Delta® line of fan-assisted combustion units offers solid performance with low emissions, flexible control, and easy-to-understand diagnostics.

Features:

  • 83.1% efficiency
  • Multiple vertical venting and sidewall venting options. No extractor required for sidewall applications up to 70ft on room air.
  • All models indoor/outdoor certified
  • Patented burner “security blanket” enhances staged combustion, minimizes installation/start-up issues, and protects burners from metal fatigue.
  • 105ºF minimum inlet water temperature
  • Cupro-nickel finned-tube heat exchanger with brass headers. AB 1953 compliant.
  • VERSA IC® control package with LCD display
  • Status display lights
  • Cascade control of up to 8 units, no external sequencer required.
  • Diagnostics center with history in English , not in codes
  • Modbus RTU BMS port (RS485)
  • 0-10 VDC BMS Interface (set point or direct drive)
  • Ducted combustion air capable. TruSeal® CSA-Certified direct-vent available.
  • Models 992C-2002C certified to SCAQMD Rule 1146.2. Meets all Low NOx regulations.
  • All models except 2002C available for natural gas and propane. Model 2002C available for natural gas only.
  • Certified to the ANSI Z21.56 pool heater standard.

    Bypass Options:

    • The standard external bypass uses an external bypass to achieve cold-water protection.
    • The Cold Water Run (CWR) option provides electronic control of a variable-speed pump to continuously adjust bypass flow, achieving real-time cold-water protection. 
      Specification
        • 100% Factory fire-tested 
        • Thermal Efficiency: 83.1% 
        • Versa IC® Controller with LCD display 
        • Maximum Setpoint: 106°F (41.1°C) (104°F/40°C Default) 
        • Maximum outlet temperature: 160°F (71.1°C) 
        • Minimum non-condensing inlet temperature: 105°F (40.6°C) 
        • Thermal shock proof heat exchanger 
        • Limited 20-year thermal shock warranty 
        • Limited 5-Year heat exchanger warranty 
        • Full safety diagnostics with fault history 
        • PolyTuf Powder-coated cabinet 
        • No combustible floor shield required 
        • Fan-assisted 
        • Patented burner security blanket 
        • SCAQMD Rule 1146.2 certified, Low NOx < 20 ppm (992C-2002C) 
        • Cascade up to 8 heaters – no external sequencer required 
        • Proudly assembled in the USA
      Technical specification
      • Unique ref.Hi-Delta-Pool-Heaters-992C-2342C
      • Product familyPool & Spa Products
      • Product groupCommercial Pool Heaters
      • TypeObject (single object)
      • Date of publishing2020-10-01
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryPlumbing - Water heaters
      • IFC classificationHeat Exchanger
      • UNSPSC nameDomestic water heaters
      • UNSPSC code40101825
      • Uniclass 2015 CodePr_60_60_96
      • Uniclass 2015 DescriptionWater heaters
      • CSI MasterFormat 2014 Code23 00 00
      • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
      • OmniClass Number23-33 00 00
      • OmniClass TitleHVAC Specific Products and Equipment
      • CSI UniFormat II CodeD3090
      • CSI UniFormat II TitleOther HVAC Systems & Equipment

      Region availability

      North America
      Canada
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit