Selecting the location and language will prioritise localised information. Continue
RECSCREEN RUSTIC
Recasens

RECSCREEN RUSTIC

RecScreen Rustic: polyester screen fabric in fantasy weave with 6% openness factor

Fine-thread polyester screen fabric with fantasy weave composed of 30% high-tenacity polyester and 70% PVC. Its 6% openness factor creates the perfect balance between thermal comfort, outward visibility, glare control, privacy and good use of natural light.

The combination of threads of different thicknesses and colours achieves a rustic effect perfect for rural settings.

Specially designed for interior design and decoration for making interior and exterior solar protection articles, interior and exterior self-supporting furniture and wall and ceiling cladding.

RECASENS BIM objects host a program that allows the user to calculate the thermal and visual properties according to the specific data of his project.

CONTACT DETAILS

Spain: prescripcion(at)recasens.com / +34 696 929 597

Outside Spain: export(at)recasens.com / +34 932 002 700

Specification
    • Colour range: 4 colours
    • Use: indoor and outdoor
    • Weight: 530 gr/m2 – 15.6 oz/yd2
    • Thickness: 0,75 mm
    • Width: 300 cm / 118"
    • Standard roll length: 25 m – 27.3 yards
    • Tensile strength: 160/105 daN/5 cm
    • Tear strength: 11/12 daN
    • Colour fastness to light: 7-8 (Very good - Excellent)
    • Colour fastness to weathering: 4-5 (Good - Excellent)
    • Anti-bacterial treatment: up to 99,99% bacteria growth reduction
    • Anti-fungal treatment: no fungi growth, fungistatic fabric - Grade 0
    • Fire reaction class: Class 1 (UNE-EN 13773) and B-s2,d0 (UNE-EN 13501-1)
    • Quality management system: ISO 9001
    • Odour test: 3 (Clearly perceptible, still not unpleasant)
    • REACH compliance
    • Greenguard Gold certification
    • Oeko-Tex certification
    • Lead free
    • Ftalatos free
Technical specification
  • Unique ref.RECSCREEN-RUSTIC
  • Collection setPolyester screen
  • CollectionSolar protection, sling furniture and indoor textile architecture
  • TypeObject (single object)
  • Date of publishing2021-12-23
  • Edition number1
  • Height (mm)0.75
  • Width (mm)3000
  • Depth (mm)25000
Related
  • Material mainPolyester
  • Material secondaryPVC
  • Weight Net (Kg)0.53
Classification
  • BIMobject CategoryFabrics - Fabrics
  • IFC classificationObject
  • UNSPSC nameWindow screens
  • UNSPSC code30171614
  • Uniclass 2015 CodePr_30_59_07
  • Uniclass 2015 DescriptionBlinds and shading devices
  • CSI MasterFormat 2014 Code12 24 00
  • CSI MasterFormat 2014 TitleWindow Shades
  • OmniClass TitleProtection of Openings
  • OmniClass Number23-17 21 00
  • CSI UniFormat II CodeB20
  • CSI UniFormat II TitleEXTERIOR CLOSURE

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe