Selecting the location and language will prioritise localised information. Continue
Metacaulk® 6" Cast-In-Place Device (CID)
RectorSeal

Metacaulk® 6" Cast-In-Place Device (CID)

Product Code - 67206

Application Single component Cast-In-Place device, approved for use with a multitude of penetrating items. Will prevent the spread of fire from through-penetration services in concrete floors • Installs prior to concrete pour. • Casts directly into the concrete to form an embedded intumescent service supply.

Features • Integral intumescent firestop • UL Classified systems up to 3 hrs • Eliminates drilling of concrete • Reduces labor time • Tested in accordance with ASTM E814 (UL 1479) • Assembled in USA

Additional Product Information

RectorSeal®, Houston, a leading manufacturer of quality firestop construction products, introduces the Metacaulk® Cast In-Place Device (CID) for firestopping HVAC, plumbing and electrical piping, and cabling through-penetrations in new construction concrete and concrete-over-metal-decking floors. The CID features an internal Metacaulk intumescent firestop ring that swells during a fire, fills the void of the CID opening, and blocks flame/smoke from infiltrating through the floor for optimum protection of occupants and property. The CID carries Underwriters Laboratory (UL) testing and approval to UL 1479 for an F-rating of up to three hours and temperatures reaching a minimum of 1,800°F (982°C). The heavy-duty crush-resistant, black plastic product line consists of eight-inch-tall (20-cm) CIDs available in construction trade size 2, 3, 4, and 6-inch-O.D. (5, 7.5, 10 and 15-cm). Each size accepts as many 4-inch-long, quick snap-fit extensions as needed for any concrete floor depth. Snap-fit metal decking floor adaptors also come in all four diameters and a tub box completes the product line for any through-penetration challenge. The CID snap-fit protection cap includes a label to identify future trade pipe designation. Besides built-in firestop, the CID design also increases productivity and greatly reduces through-penetration prep time by up to 50-percent, because it eliminates labor-intensive, post-construction concrete floor coring. It quickly installs within seconds onto concrete forms using conventional nail, electric or pneumatic fastening tools and four fasteners. Another time-saving feature is the CID’s standard and metric height measurement guide identification markings for accurate cutting within ¼-inch (6.3-mm) increments. The USA-made CID was tested in accordance with UL 1479 and ASTM E814, and is compliant with the International Building Code (IBC) and all other building code authorities. Other benefits of the CID include: • Capable of mixed multiple penetrations of pipe and cable; • Small footprint combined with connection alignment stubs allow easy, unlimited ganging together for optimum through-penetrations per square foot; • Flange design allows easy access and clearance for nail gun and screw drill housings; • Expands during a fire and prevents flame and smoke leakage under UL 1479 and ASTM E814 test standards; • Through-penetration firestopping is completed before the concrete pour; • Snap-fit technology and height markings eliminate measurement inaccuracy associated with spiraling threads and resulting dangers of cross-threading extensions; • Guaranteed to last the sustainable life of the building when applied via manufacturer’s requirements; • Intumescent expansion activation begins at 375°F (190°C) and expansion is greatest at 575 to 1,100°F (302 to 593°C). The CID completes RectorSeal’s Metacaulk product line consisting of firestop smoke sealants, caulks, sprays, putties, electrical outlets, devices, joint and wrap strips and other fine firestop products. The CID is available from authorized RectorSeal wholesale distributors for the plumbing, HVAC, electrical and building construction trades.

Technical specification
  • Unique ref.rectorseal-cid-6
  • Collection setMetacaulk
  • CollectionCast-In-Place Device (CID)
  • TypeObject (single object)
  • Date of publishing2019-03-04
  • Edition number2
  • Height (inches)4
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Fire Stops
  • IFC classificationBuilding Element
  • UNSPSC nameFire protection
  • UNSPSC code4619
  • Uniclass 2015 CodeSs_25_60_30
  • Uniclass 2015 DescriptionFire stopping systems
  • CSI MasterFormat 2014 Code10 44 00
  • CSI MasterFormat 2014 TitleFire Protection Specialties
  • OmniClass TitlePenetrations Firestopping
  • OmniClass Number23-13 25 13 11
  • CSI UniFormat II CodeD4030
  • CSI UniFormat II TitleFire Protection Specialties

Region availability

North America
United States