We are using cookies to provide our services

By using our services you agree to our use of cookies

Pitched Profile Open-Web Trusses, Red-H™

Unique ref.: redbuilt-0004
Brand: RedBuilt
Product family: Construction
Product group: Wood Trusses
Date of publishing: 2010-08-17
Edition number: 1
Type: Object (single object)
Download (1)

Open-Web Trusses
RedBuilt™ Open-Web trusses provide architectural freedom for commercial and light-industrial applications. Designed and built specifically for each job, they create efficient and economical floor and roof solutions. Open-Web trusses give you the advantages of wood and steel - their high strength-to-weight ratio and long span capabilities free you to design and build large open spaces of over 100 feet wide.

Long-Span Applications and Advantages

  • Trusses are lifted in rigid modules with the sheathing permanently attached; no steel workers or special installation crews are needed
  • Perfect for uncluttered, open spaces without intermediate bearing walls, columns, or obstructions such as gymnasiums, auditoriums, shopping centers and warehouses
  • Easier and less expensive to remodel, install equipment and efficiently use the space - even if it's divided into smaller areas

    Features and Benefits
    RedBuilt manufactures a series of open-web trusses to meet commercial construction needs:
  • Red-L™ truss is lightweight and efficient
  • Red-W™ truss is a slightly heavier-duty truss for mid-range spans
  • Red-S™ truss offers strength, efficiency and economy for large open areas such as in schools, offices and warehouses
  • Red-M™ and Red-H™ trusses can easily accommodate heavy loads and long spans -- ideal for offices, warehouses, auditoriums and shopping centers.

  • Material main: Wood
    Material secondary: Steel
    Designed in: United States
    Manufactured in: United States

    BIMobject Category: Construction - Frames & Trusses
    UNSPSC name: Wood trusses
    UNSPSC code: 30103606
    Uniclass 1.4 Code: L3523
    Uniclass 1.4 Description: Trusses
    Uniclass 2.0 Code: SS-15-10-75
    Uniclass 2.0 Description: Structural Framing Systems
    Uniclass 2015 Code: Pr_20_85_90_81
    Uniclass 2015 Description: Softwood trusses
    CSI MasterFormat 2014 Code: 06 17 36
    CSI MasterFormat 2014 Title: Metal-Web Wood Joists
    OmniClass Number: 23-13 35 19 13 17
    OmniClass Title: Wood Trusses
    This product is available in:
    North America
    • Canada
    • United States

    BIMobject SEEK Properties

    Construction - Frames & Trusses

    Name Value
    Depth 2' 0" — 9' 6"
    Flange Thickness 1.5
    Flange Width 5.5
    Grade Machine Stress Rated Lumber
    Material Machine Stress Rated Lumber
    Web Material Cold Rolled Steel

    RedBuilt

    Properties

    Name Value
    Chord Material MSR

    All BIM objects are real products from real manufacturers confirmed and approved