Radius Pitched Profile Open-Web Trusses, Red-L™
RedBuilt

Radius Pitched Profile Open-Web Trusses, Red-L™

Open-Web Trusses
RedBuilt™ Open-Web trusses provide architectural freedom for commercial and light-industrial applications. Designed and built specifically for each job, they create efficient and economical floor and roof solutions. Open-Web trusses give you the advantages of wood and steel - their high strength-to-weight ratio and long span capabilities free you to design and build large open spaces of over 100 feet wide.

We pride ourselves on helping you select the right product for your project. Take advantage of our highly qualified field Technical Representatives. Contact your rep by visiting redbuilt.com and use the Build With Us form.

Long-Span Applications and Advantages

  • Trusses are lifted in rigid modules with the sheathing permanently attached; no steel workers or special installation crews are needed
  • Perfect for uncluttered, open spaces without intermediate bearing walls, columns, or obstructions such as gymnasiums, auditoriums, shopping centers and warehouses
  • Easier and less expensive to remodel, install equipment and efficiently use the space - even if it's divided into smaller areas

    Features and Benefits
    RedBuilt manufactures a series of open-web trusses to meet commercial construction needs:
  • Red-L™ truss is lightweight and efficient
  • Red-W™ truss is a slightly heavier-duty truss for mid-range spans
  • Red-S™ truss offers strength, efficiency and economy for large open areas such as in schools, offices and warehouses
  • Red-M™ and Red-H™ trusses can easily accommodate heavy loads and long spans -- ideal for offices, warehouses, auditoriums and shopping centers.
  • Technical specification
    • Unique ref.redbuilt-radius_pitched-redl
    • Collection setConstruction
    • CollectionWood Trusses
    • TypeObject (single object)
    • Date of publishing2018-10-17
    • Edition number1
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Frames & Trusses
    • UNSPSC nameWood trusses
    • UNSPSC code30103606
    • Uniclass 1.4 CodeL3523
    • Uniclass 1.4 DescriptionTrusses
    • Uniclass 2.0 CodeSS-15-10-75
    • Uniclass 2.0 DescriptionStructural Framing Systems
    • Uniclass 2015 CodePr_20_85_90_81
    • Uniclass 2015 DescriptionSoftwood trusses
    • CSI MasterFormat 2014 Code06 17 36
    • CSI MasterFormat 2014 TitleMetal-Web Wood Joists
    • OmniClass Number23-13 35 19 13 17

    Region availability

    North America
    United States
    Canada