Publish your products
Dura-Grip OSHA Aluminum Stairs
REDD Team

Dura-Grip OSHA Aluminum Stairs

The Dura-Grip OSHA Stair is designed for construction trailers and field offices that need to meet OSHA regulations. You can easily assemble and adjust these stairs according to the threshold and necessary configuration.

Features

  • REDD Team aluminum stairs provide OSHA compliant access to modular buildings, construction trailers, and temporary offices.
  • Landings and stairs are designed for 100psf live load and a concentrated load of 300lbs to help you meet OSHA regulations.
  • Aluminum stairs and railings are both non-corrosive and non-combustible.
  • Maintenance-free, with a durable slip-resistant and self-draining deck.
  • Installation is easy with minimal parts and slip-in rails and legs.
  • Light but strong aluminum means less weight than comparable wood or metal systems.
  • Easily assembled in less than ten minutes.
  • 1 Year warranty on our OSHA-ready safety products.


Specification
  • ALL SYSTEMS INCLUDE STAINLESS STEEL HARDWARE

    ALL LANDINGS ARE PRE-DRILLED FOR ATTACHMENT TO BUILDINGS

    ALL LEGS ARE UNIVERSAL

    LEG PADS ARE 5" X 8" OFFSET

    DURA GRIP- SLIP-RESISTANT, SELF-DRAINING INTERLOCKING ALUMINUM DECK

    GENERAL CODE
    3 STEP WILL HAVE 34" HIGH STAIR RAILS
    4 STEP WILL HAVE 42" GUARDRAIL W/34" 
    HANDRAIL RAILS ARE UNIVERSAL

Technical specification
  • Unique ref.dura-grip-osha-aluminum-stairs
  • Product familyAluminum Access Products
  • Product groupDura-Grip OSHA Aluminum Stairs
  • TypeObject (single object)
  • Date of publishing2023-08-04
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Stairs
  • IFC classificationStair
  • Uniclass 2015 CodeEF_35_10
  • Uniclass 2015 DescriptionStairs
  • CSI MasterFormat 2014 Code05 51 00
  • CSI MasterFormat 2014 TitleMetal Stairs
  • OmniClass Number23-17 23 17
  • OmniClass TitleStairs

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit