Publish your products
Posh Bristol Torbex Mk2 Shower Base 900mm x 900mm
Posh Bristol Torbex Mk2 Shower Base 900mm x 900mm
Posh Bristol Torbex Mk2 Shower Base 900mm x 900mm
Posh Bristol Torbex Mk2 Shower Base 900mm x 900mm
Posh Bristol Torbex Mk2 Shower Base 900mm x 900mm
Posh Bristol Torbex Mk2 Shower Base 900mm x 900mm
    Reece

    Posh Bristol Torbex Mk2 Shower Base 900mm x 900mm

    Featuring an innovative material to prevent staining and boosting durability, the Posh Bristol MK2 Torbex Shower base is a clean and modern shower solution for the bathroom. The Australian made Bristol MK2 Torbex Shower base is also lightweight for easy installation.
    Technical specification
    • Unique ref.1710001
    • Product familyPosh
    • Product groupBristol MK2
    • TypeObject (single object)
    • Date of publishing2022-09-29
    • Edition number1
    • Height (mm)35
    • Width (mm)900
    • Depth (mm)900
    Classification
    • BIMobject CategorySanitary - Shower trays

    Region availability

    Oceania
    Australia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit