Publish your products
Hideaway+ Rectangle Button / Plate Inwall ABS Gloss White
Hideaway+ Rectangle Button / Plate Inwall ABS Gloss White
Hideaway+ Rectangle Button / Plate Inwall ABS Gloss White
    Reece

    Hideaway+ Rectangle Button / Plate Inwall ABS Gloss White

    With a stunning finish in ABS plastic, the Hideaway+ Rectangle Push Plate features invisible fixing points and a chrome button trim. Suitable for all inwall applications, the cistern can be accessed directly behind the push plate. Hideaway gives you the freedom to create your perfect look with an extensive number of button and pan combinations to suit your inwall cistern.
    Technical specification
    • Unique ref.1806194
    • Product familyHideaway
    • Product group+
    • TypeObject (single object)
    • Date of publishing2023-09-05
    • Edition number1
    • Height (mm)152
    • Width (mm)236
    Related
    • Material mainABS
    Classification
    • BIMobject CategorySanitary - Toilet Accessories

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit