Publish your products
Kado Lussi 900mm Left Hand Wall Basin Side Shelf with Overflow No Taphole Matte White Solid Surface
Kado Lussi 900mm Left Hand Wall Basin Side Shelf with Overflow No Taphole Matte White Solid Surface
Kado Lussi 900mm Left Hand Wall Basin Side Shelf with Overflow No Taphole Matte White Solid Surface
Kado Lussi 900mm Left Hand Wall Basin Side Shelf with Overflow No Taphole Matte White Solid Surface
    Reece

    Kado Lussi 900mm Left Hand Wall Basin Side Shelf with Overflow No Taphole Matte White Solid Surface

    Combining solid surface stone, organic curves and contemporary lines, the Kado Lussi collection creates a highly visual and tactile bathroom range. Chosen for its ability to conform to organic shapes, the Lussi wall basins are made from a high-quality matte solid surface material. Each wall basin has been produced and finished by hand, with careful detail paid to every inch. Featuring an incredible sunken tap landing, the Lussi 1200mm wall basin can be paired with wall or bench mounted tapware to achieve your desired look. The Lussi 1200mm wall basin is AS1428.1 compliant. Please refer to the Australian Standards for information around design for access and mobility.
    Technical specification
    • Unique ref.1810634
    • Product familyKado
    • Product groupLussi
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Height (mm)126
    • Width (mm)900
    • Depth (mm)480
    Related
    • Material mainSolid surface
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit