Publish your products
LAUFEN Kartell Wall Basin 1 Tap Hole with Over Flow 500x460 with Fixing Bolts White
LAUFEN Kartell Wall Basin 1 Tap Hole with Over Flow 500x460 with Fixing Bolts White
LAUFEN Kartell Wall Basin 1 Tap Hole with Over Flow 500x460 with Fixing Bolts White
LAUFEN Kartell Wall Basin 1 Tap Hole with Over Flow 500x460 with Fixing Bolts White
LAUFEN Kartell Wall Basin 1 Tap Hole with Over Flow 500x460 with Fixing Bolts White
LAUFEN Kartell Wall Basin 1 Tap Hole with Over Flow 500x460 with Fixing Bolts White
LAUFEN Kartell Wall Basin 1 Tap Hole with Over Flow 500x460 with Fixing Bolts White
LAUFEN Kartell Wall Basin 1 Tap Hole with Over Flow 500x460 with Fixing Bolts White
LAUFEN Kartell Wall Basin 1 Tap Hole with Over Flow 500x460 with Fixing Bolts White
LAUFEN Kartell Wall Basin 1 Tap Hole with Over Flow 500x460 with Fixing Bolts White
    Reece

    LAUFEN Kartell Wall Basin 1 Tap Hole with Over Flow 500x460 with Fixing Bolts White

    Delivering an entirely unique expression of emotion in the bathroom, the Kartell by LAUFEN collection explores the elements of light purity and transparently in an exciting new way. Stunning lines and enduring beauty define the Kartell by LAUFEN Wall Basin which is only made possible with LAUFEN's innovative SaphirKeramik material and clean coat technology. This basin features a one taphole design and integrated overflow.
    Technical specification
    • Unique ref.1810924
    • Product familyLAUFEN
    • Product groupKARTELL BY LAUFEN
    • TypeObject (single object)
    • Date of publishing2022-09-30
    • Edition number1
    • Width (mm)500
    • Depth (mm)460
    Related
    • Material mainSaphirKeramik
    • Weight Net (Kg)12.5
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit