Publish your products
LAUFEN Kartell Wall/Counter Left Hand Basin 1 Tap Hole 1200x460 with Fixing Bolts White
LAUFEN Kartell Wall/Counter Left Hand Basin 1 Tap Hole 1200x460 with Fixing Bolts White
LAUFEN Kartell Wall/Counter Left Hand Basin 1 Tap Hole 1200x460 with Fixing Bolts White
LAUFEN Kartell Wall/Counter Left Hand Basin 1 Tap Hole 1200x460 with Fixing Bolts White
LAUFEN Kartell Wall/Counter Left Hand Basin 1 Tap Hole 1200x460 with Fixing Bolts White
LAUFEN Kartell Wall/Counter Left Hand Basin 1 Tap Hole 1200x460 with Fixing Bolts White
LAUFEN Kartell Wall/Counter Left Hand Basin 1 Tap Hole 1200x460 with Fixing Bolts White
LAUFEN Kartell Wall/Counter Left Hand Basin 1 Tap Hole 1200x460 with Fixing Bolts White
LAUFEN Kartell Wall/Counter Left Hand Basin 1 Tap Hole 1200x460 with Fixing Bolts White
    Reece

    LAUFEN Kartell Wall/Counter Left Hand Basin 1 Tap Hole 1200x460 with Fixing Bolts White

    The Kartell by LAUFEN collection explores the elements of light purity and transparency in an exciting new way delivering an entirely unique expression of emotion in the bathroom. Stunning lines and enduring beauty define the Kartell by LAUFEN 1200mm Wall Basin which is only made possible with LAUFEN's innovative SaphirKeramik material.
    Technical specification
    • Unique ref.1810930
    • Product familyLAUFEN
    • Product groupKARTELL BY LAUFEN
    • TypeObject (single object)
    • Date of publishing2022-09-30
    • Edition number1
    • Width (mm)1200
    • Depth (mm)460
    Related
    • Material mainSaphirKeramik
    • Weight Net (Kg)28
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia