Publish your products
LAUFEN Sonar Wall Basin with Overflow & Fixing Bolts 1 Taphole 600 x 420mm White
LAUFEN Sonar Wall Basin with Overflow & Fixing Bolts 1 Taphole 600 x 420mm White
    Reece

    LAUFEN Sonar Wall Basin with Overflow & Fixing Bolts 1 Taphole 600 x 420mm White

    The Sonar Collection from LAUFEN brings together cutting-edge material technology with a stunning design, sure to be the showpiece of any modern bathroom. Pushing the boundaries of what is possible in bathroom design, Patricia Urquiola has designed a truly unique range that features thin edges and geometric texture. The stunning Sonar Wall Counter Basin showcases the modern geometric shape unique to the Sonar range. The basin features integrated overflow. Crafted with the innovative SaphirKeramik the basin includes an overflow.
    Technical specification
    • Unique ref.1810947
    • Product familyLAUFEN
    • Product groupSonar
    • TypeObject (single object)
    • Date of publishing2026-07-09
    • Edition number1
    • Width (mm)600
    • Depth (mm)420
    Related
    • Material mainSaphirKeramik
    • Weight Net (Kg)12
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit