Publish your products
Roca Ona Wall Basin With Fixing Bolts 450mm x 260mm 1 Taphole Overflow White
Roca Ona Wall Basin With Fixing Bolts 450mm x 260mm 1 Taphole Overflow White
    Reece

    Roca Ona Wall Basin With Fixing Bolts 450mm x 260mm 1 Taphole Overflow White

    The Roca Ona Bathroom Collection pays homage to the diverse nature of the native Mediterranean landscape. The Roca Ona Wall Hung Basin features a more subtle yet durable design thanks to Fineceramic technology, boasting slender contours, increased resistance and lighter in weight ready for any application.
    Technical specification
    • Unique ref.1832710
    • Product familyRoca
    • Product groupOna
    • TypeObject (single object)
    • Date of publishing2025-06-02
    • Edition number1
    • Height (mm)150
    • Width (mm)450
    • Depth (mm)260
    Related
    • Weight Net (Kg)7
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia