Publish your products
Roca Ona Wall Basin With Fixing Bolts 500mm x 360mm 1 Taphole Overflow White
Roca Ona Wall Basin With Fixing Bolts 500mm x 360mm 1 Taphole Overflow White
    Reece

    Roca Ona Wall Basin With Fixing Bolts 500mm x 360mm 1 Taphole Overflow White

    The Roca Ona Bathroom Collection pays homage to the diverse nature of the native Mediterranean landscape. The Roca Ona Wall Hung Basin features a more subtle yet durable design thanks to Fineceramic technology, boasting slender contours, increased resistance and lighter in weight ready for any application.
    Technical specification
    • Unique ref.1832711
    • Product familyRoca
    • Product groupOna
    • TypeObject (single object)
    • Date of publishing2025-06-02
    • Edition number1
    • Height (mm)150
    • Width (mm)500
    • Depth (mm)360
    Related
    • Weight Net (Kg)12
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit