Publish your products
Venice 700 Counter Basin Solid Surface Softskin Black
Venice 700 Counter Basin Solid Surface Softskin Black
Venice 700 Counter Basin Solid Surface Softskin Black
    Reece

    Venice 700 Counter Basin Solid Surface Softskin Black

    The Omvivo Venice collection balances modern symmetry and classical beauty. Embodying organic design and finishes, flowing form and function with timeless style. With four solid surface basins on offer, the Venice Solid Surface Above Counter Basin is an elegant choice to stand out in the bathroom or act as a beautiful complementary addition.
    Technical specification
    • Unique ref.1862144
    • Product familyOmvivo
    • Product groupVenice
    • TypeObject (single object)
    • Date of publishing2022-05-11
    • Edition number1
    • Height (mm)130
    • Width (mm)700
    • Depth (mm)400
    Related
    • Material mainSolid surface
    • Weight Net (Kg)9
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit