Publish your products
Venice 450 Basin and Pedestal Solid Surface Softskin Black
Venice 450 Basin and Pedestal Solid Surface Softskin Black
    Reece

    Venice 450 Basin and Pedestal Solid Surface Softskin Black

    Fusing traditional elements with the Omvivo signature solid surface material, the Venice Pedestal freestanding basin honours contemporary luxury and organic shapes. Crafted from solid surface, the Venice Pedestal Basin is completely freestanding with internal brackets securing it to the floor. You can access the plumbing and waste through the discreet access cavity at the rear. Combine with wall mounted or freestanding tapware to create a truly unique design for your bathroom or commercial project. Available with a range of Softskin finishes applied to the exterior, the coloured Softskin finish presents a striking contrast to the white solid surface interior.
    Technical specification
    • Unique ref.1862150
    • Product familyOmvivo
    • Product groupVenice
    • TypeObject (single object)
    • Date of publishing2022-05-11
    • Edition number1
    • Height (mm)850
    • Width (mm)450
    Related
    • Material mainSolid surface
    • Weight Net (Kg)15
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia