Publish your products
Base MK2 Single Bowl Sink 1 Taphole Right Hand Bowl 820mm Stainless Steel
Base MK2 Single Bowl Sink 1 Taphole Right Hand Bowl 820mm Stainless Steel
    Reece

    Base MK2 Single Bowl Sink 1 Taphole Right Hand Bowl 820mm Stainless Steel

    Base offers a comprehensive range of affordable and reliable bathroom products . With it's simple design the Base Single Bowl Sink is the easy choice for builders and plumbers looking for that no-fuss solution.
    Technical specification
    • Unique ref.2000160
    • Product familyBase
    • Product groupBase MK2
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Height (mm)155
    • Width (mm)820
    • Depth (mm)470
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia