Publish your products
Milli Marq Edit Single Towel Rail 600mm Matte Black
Milli Marq Edit Single Towel Rail 600mm Matte Black
    Reece

    Milli Marq Edit Single Towel Rail 600mm Matte Black

    Accent any bathroom space with Milli Marq's bold industrial cues. Ornate and raw textures makes for effortless pairing with the Milli Etch tapware collection. Available in Milli's five curated coloured finishes including Chrome, Matte Black, Brushed Gold, Brushed Bronze, Brushed Gunmetal and Brushed Nickel, you have the freedom to mix and match across Milli's full tapware and accessories ranges.
    Technical specification
    • Unique ref.21925
    • Product familyMilli
    • Product groupMarq Edit
    • TypeObject (single object)
    • Date of publishing2025-11-20
    • Edition number1
    • Width (mm)673
    • Depth (mm)48
    Related
    • Material mainBrass
    • Weight Net (Kg)0.9
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia