Publish your products
Kado Arc Shaving Cabinet 1500W X 800H X 130D 3 Door - Solid Timber Sides
Kado Arc Shaving Cabinet 1500W X 800H X 130D 3 Door - Solid Timber Sides
Kado Arc Shaving Cabinet 1500W X 800H X 130D 3 Door - Solid Timber Sides
Kado Arc Shaving Cabinet 1500W X 800H X 130D 3 Door - Solid Timber Sides
Kado Arc Shaving Cabinet 1500W X 800H X 130D 3 Door - Solid Timber Sides
    Reece

    Kado Arc Shaving Cabinet 1500W X 800H X 130D 3 Door - Solid Timber Sides

    Drawing inspiration from nature and hotel inspired design, the Kado Arc collection celebrates the natural beauty of timber. Crafted from Australian Chestnut, the Kado Arc Shaving Cabinets' subtle solid timber side panels bring a sense of warmth to the bathroom. Offering generous eye-level storage, the Arc Mirror Cabinet features adjustable internal shelves, soft-close doors and matching woodgrain moisture resistant MDF interior. Please note - the beauty of real timber is that no two pieces are the same. The Kado Arc Mirror Cabinets will have variances between the timbers grain and colour.
    Technical specification
    • Unique ref.2352077
    • Product familyKado
    • Product groupArc
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)800
    • Width (mm)1500
    • Depth (mm)130
    Classification
    • BIMobject CategorySanitary - Mirrors

    Region availability

    Oceania
    Australia