Publish your products
AXA Sink 50 Under Counter Glaze Basin with Fixing No Taphole White
AXA Sink 50 Under Counter Glaze Basin with Fixing No Taphole White
AXA Sink 50 Under Counter Glaze Basin with Fixing No Taphole White
    Reece

    AXA Sink 50 Under Counter Glaze Basin with Fixing No Taphole White

    Crafted in Italy, AXA is focused on the challenge of innovation and design.The AXA Sink 50 has been double glazed for a premium finish. Designed in the studios of Civita Castellana the Sink 50 delivers an extremely generous bowl depth.
    Technical specification
    • Unique ref.9501479
    • Product familyAXA
    • Product groupSink
    • TypeObject (single object)
    • Date of publishing2025-04-30
    • Edition number1
    • Height (mm)150
    • Width (mm)560
    • Depth (mm)410
    Related
    • Material mainFireclay
    • Weight Net (Kg)12
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit