Publish your products
Posh Solus Vanity Basin 525 x 450mm 3 Taphole White
Posh Solus Vanity Basin 525 x 450mm 3 Taphole White
Posh Solus Vanity Basin 525 x 450mm 3 Taphole White
    Reece

    Posh Solus Vanity Basin 525 x 450mm 3 Taphole White

    Posh is all about comfortable, practical bathroom products that everyone in the home can enjoy. Clean lines and soft curves combine to create a highly durable and functional basin range. The Solus Vanity Basin has been cleverly designed to suit every bathroom and is an easy choice to help your family get more out of every day.
    Technical specification
    • Unique ref.9502323
    • Product familyPosh
    • Product groupSolus
    • TypeObject (single object)
    • Date of publishing2022-05-30
    • Edition number1
    • Height (mm)185
    • Width (mm)525
    • Depth (mm)450
    Related
    • Material mainVitreous china
    • Weight Net (Kg)14
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia