Publish your products
Base MK3 Single Bowl Sink 1 Taphole Right Hand Bowl 850mm Stainless Steel
Base MK3 Single Bowl Sink 1 Taphole Right Hand Bowl 850mm Stainless Steel
    Reece

    Base MK3 Single Bowl Sink 1 Taphole Right Hand Bowl 850mm Stainless Steel

    Base offers a comprehensive range of affordable and reliable kitchen products. With its simple design, the Base MK3 Single Left or Right Hand Bowl Sink is the easy choice for builders and plumbers looking for that no-fuss solution.
    Technical specification
    • Unique ref.9502734
    • Product familyBase
    • Product groupBase MK3
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Height (mm)180
    • Width (mm)850
    • Depth (mm)500
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia