Publish your products
Base MK3 1 1/3 Bowl Sink 1 Taphole Left Hand Bowl 1010mm Stainless Steel
Base MK3 1 1/3 Bowl Sink 1 Taphole Left Hand Bowl 1010mm Stainless Steel
    Reece

    Base MK3 1 1/3 Bowl Sink 1 Taphole Left Hand Bowl 1010mm Stainless Steel

    Base offers a comprehensive range of affordable and reliable kitchen products. With its simple design, the Base MK3 1 1/3 Left or Right Hand Bowl Sink is the easy choice for builders and plumbers looking for that no-fuss solution.
    Technical specification
    • Unique ref.9502735
    • Product familyBase
    • Product groupBase MK3
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Height (mm)185
    • Width (mm)1010
    • Depth (mm)500
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit