Publish your products
Kado Lux Round Semi Inset Basin 465mm No Taphole White with Overflow
Kado Lux Round Semi Inset Basin 465mm No Taphole White with Overflow
Kado Lux Round Semi Inset Basin 465mm No Taphole White with Overflow
Kado Lux Round Semi Inset Basin 465mm No Taphole White with Overflow
Kado Lux Round Semi Inset Basin 465mm No Taphole White with Overflow
Kado Lux Round Semi Inset Basin 465mm No Taphole White with Overflow
    Reece

    Kado Lux Round Semi Inset Basin 465mm No Taphole White with Overflow

    The Kado Lux Semi Inset Basin brings the best of bold geometry to the bathroom space. This stunning piece will complement any modern bathroom. Embracing the very best ideas in global design, Kado brings hotel inspired luxury to the home.
    Technical specification
    • Unique ref.9504063
    • Product familyKado
    • Product groupLux
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Height (mm)175
    • Width (mm)465
    Related
    • Material mainVitreous china
    • Weight Net (Kg)9
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia