Publish your products
Base Laundry Trough & Cabinet 45 Litres 1 Tap Hole Stainless Steel / White
Base Laundry Trough & Cabinet 45 Litres 1 Tap Hole Stainless Steel / White
    Reece

    Base Laundry Trough & Cabinet 45 Litres 1 Tap Hole Stainless Steel / White

    Classic and simple design, the Base Laundry Trough and Cabinet is the perfect builder's choice and a trough and cabinet sure to suit any project.
    Technical specification
    • Unique ref.9504719
    • Product familyBase
    • Product groupBase
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Height (mm)870
    • Width (mm)500
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit